TEST-SET VA-CO HOLZ
Part no.: 30.02.03.01191
Vacuum-Test-Set
Industries: Wood
| contains | Suction cup |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 330 mm |
| H | 90 mm |
| L | 430 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 4,45 kg |
Part no.: 30.02.03.01191
Vacuum-Test-Set
Industries: Wood
| contains | Suction cup |
| Attribute | Value |
|---|---|
| B | 330 mm |
| H | 90 mm |
| L | 430 mm |
| Attribute | Value |
|---|---|
| Weight | 4,45 kg |