
VCMC-G-QUICK 170x135x100 10-100
Part no.: 10.01.12.04759
Mechanical clamp for narrow and frame parts, for smooth tables
| Shape | QUICK |
| Dimension (LxW) | 170x135 |
| Height H | 100 (mm) |
| Stroke Z | 10 (mm) |
| Clamping range [mm] | 10.0 ... 100.0 mm |
Triangular clamping disc with tool-free quick adjustment enables shortest set-up times
Clamping force of 700 N ensures safe clamping even with narrow workpieces
No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre
Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces
Can be used for a wide range of workpieces thanks to its very large clamping range

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 1 from 1 results

Part no.: 10.01.12.04759
Mechanical clamp for narrow and frame parts, for smooth tables
| Shape | QUICK |
| Dimension (LxW) | 170x135 |
| Height H | 100 (mm) |
| Stroke Z | 10 (mm) |
| Clamping range [mm] | 10.0 ... 100.0 mm |