VSi V SA M8-4
Part no.: 10.06.02.00800
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Construction vacuum switch | Analog sensor |
| Electrical connection | Male connect M8, 4 pole |
| Indication | LED |
| Protection type IP | IP 65 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 19,6 mm |
| G1 | G1/8"-M |
| G2 | M5-F |
| G3 | M8x1-AG |
| L | 38 mm |
| L1 | 55 mm |
| LG1 | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measured medium | Non-aggressive gases; dry, oil-free air |
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Max. overpressure safety | 8 bar |
| Measuring range | -14.3 ... 0.0 psi |
| Max. overpressure safety | 116,03 psi |
| Repeatability | ± 3% of full-scale value |
| Hysteresis | Adjustable |
| Inputs / outputs | 1 digital / 1 analog 1...5 V |
| Switching capacity max. | 100 mA |
| Indication | LED |
| Electrical connection | Male connect M8, 4 pole |
| Connection | G1/8"-M + M5-F |
| Voltage | 10-30V DC |
| Current consumption | 35 mA |
| Protection type IP | IP 65 |
| Operating temperature | 0 ... 50 °C |
| Weight | 12 g |
| Construction vacuum switch | Analog sensor |
| Product family | VSI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |








