GEH 94x31x46.15 GCPi
Part no.: 10.03.01.00888
Housing (complex shape)
Length L | 94 (mm) |
Width B | 31 (mm) |
Height H | 46.15 (mm) |
Utilization design | Compact Pump GCPi |
Design Data
Design Data
Attribute | Value |
---|---|
B | 31 mm |
H | 46.15 mm |
L | 94 mm |
Part no.: 10.03.01.00888
Housing (complex shape)
Length L | 94 (mm) |
Width B | 31 (mm) |
Height H | 46.15 (mm) |
Utilization design | Compact Pump GCPi |
Attribute | Value |
---|---|
B | 31 mm |
H | 46.15 mm |
L | 94 mm |