- NEW
VH-VOL 10 F
Part no.: 10.01.55.00031
Vacuum storage tank with accessories
| Reservoir volume | 10 (l) |
| with | Filter |
| Width B | 281 (mm) |
| Height H | 307 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 281 mm |
| D1 | 13 mm |
| D | 13 mm |
| H | 307 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Reservoir volume | 10 l |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
Documentation
Documentation






