SA-NIP N008 G1/8-AG DN350
Part no.: 10.01.01.03532
Suction cup connection nipple
Thread G1 | G1/8"-M |
Length L1 | 22 (mm) |
Fitting length | 5 (mm) |
Material | Aluminum |
SW2 | 4 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
D | 14 mm |
dn | 3.5 mm |
D2 | 8.5 mm |
G1 | G1/8"-M |
L | 5 mm |
L1 | 22 mm |
L2 | 7 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
SW2 | 4 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Nipple family | N 008 |
Material | Aluminum |
Weight | 4.7 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.