EMVP 2.35 24V-DC 2x3/2 CAR NO/NC
Part no.: 10.01.11.03420
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Logistics | Packaging
| Length L | 82.1 (mm) |
| Width B | 53.7 (mm) |
| Height H | 10.8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 53.7 mm |
| H | 10.8 mm |
| L | 82.1 mm |
Documentation
Documentation
