VRS-PL 79x79x12 SPZ G2-IG
Part no.: 10.01.21.01280
Sealing plate - pre-assembly
Industries: Universal
| Length L | 79 (mm) |
| Width B | 79 (mm) |
| Height H | 12 (mm) |
| Thread G1 | G2"-F |
| Utilization design | Schmalz palletizer |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 79 mm |
| H | 12 mm |
| H1 | 28.5 mm |
| L | 79 mm |
Documentation
Documentation
