Schmalz

Bellows Suction Cups SDC2

Suction area (Ø) from 20 mm to 100 mm

Go directly to the products

Bellows suction cup in different material hardnesses combine stable bellows for high accelerations with soft sealing lip for optimum adaptability

Good adaptation to structured workpiece contours due to soft sealing lip and suction cup stroke

Flexible sealing lip adapts to rough workpiece surfaces

Design
  • Round bellows suction cup with sturdy bellows (1) and soft, flexible sealing lip (2)
  • Polyurethane suction cup in two different material hardnesses (PU-30/60)
  • Available as assembled suction cup with different connection types (3)
Technical Data
  • Dimensions: 20 mm to 100 mm
  • Material: PU
Industries
  • Logistics
  • Plastics
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of folds
Size
Suction cup material
Height H
Industry sector

1 - 9 from 9 results

SDC2 20 PU 30/60 G1/8-AG

Part no.: 10.01.06.05531

Bellows suction cup (round) for structured and rough workpiece surfaces

Size20
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG1/8-AG
Number of folds2.5
SDC2 30 PU 30/60 G1/8-AG

Part no.: 10.01.06.05532

Bellows suction cup (round) for structured and rough workpiece surfaces

Industries: Universal | Wood | Plastics | Logistics

Size30
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG1/8-AG
Number of folds2.5
SDC2 40 PU 30/60 G1/4-AG

Part no.: 10.01.06.05533

Bellows suction cup (round) for structured and rough workpiece surfaces

Industries: Universal | Wood | Plastics | Logistics

Size40
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG1/4-AG
Number of folds2.5
SDC2 50 PU 30/60 G3/8-AG

Part no.: 10.01.06.05534

Bellows suction cup (round) for structured and rough workpiece surfaces

Industries: Universal | Wood | Plastics | Logistics

Size50
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG3/8-AG
Number of folds2.5
SDC2 50 PU 30/60 G1/4-AG

Part no.: 10.01.06.05751

Bellows suction cup (round) for structured and rough workpiece surfaces

Size50
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG1/4-AG
Number of folds2.5
SDC2 60 PU 30/60 G3/8-AG

Part no.: 10.01.06.05535

Bellows suction cup (round) for structured and rough workpiece surfaces

Size60
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG3/8-AG
Number of folds2.5
SDC2 60 PU 30/60 G1/4-AG

Part no.: 10.01.06.05752

Bellows suction cup (round) for structured and rough workpiece surfaces

Size60
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG1/4-AG
Number of folds2.5
SDC2 75 PU 30/60 G3/8-AG

Part no.: 10.01.06.05528

Bellows suction cup (round) for structured and rough workpiece surfaces

Size75
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG3/8-AG
Number of folds2.5
SDC2 100 PU 30/60 G3/8-AG

Part no.: 10.01.06.05529

Bellows suction cup (round) for structured and rough workpiece surfaces

Industries: Universal | Wood | Plastics | Logistics

Size100
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG3/8-AG
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart