Schmalz

Flat Suction Cups SGPN

Suction area (Ø) from 15 mm to 40 mm

Go directly to the products

Flat tapered sealing lip with support structure prevents pulling into the suction cup, for example with thin film, paper and solar cells

Suction cup made of natural rubber NK with 40 Shore A prevents crinkling when gripping paper and film

Suction cup made of silicone SI with 50 Shore A is ozone, UV and heat resistant

Suction cup made of HT1 leaves no visible marks on the workpiece

Design
  • Robust and wear-resistant suction cup SGPN (3) with single sealing lip, consisting of suction cup SGP (2) and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 15 to 40 mm
  • Material: FPM, HT1, NK, SI
  • Connection nipple plugged into elastomer part
Industries
  • Glass
  • Packaging
  • Plastics
  • Solar
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 53 results

SGPN 30 NK-40 G1/4-IG

Part no.: 10.01.01.00790

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size30
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 30 NK-40 G1/4-AG

Part no.: 10.01.01.00791

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size30
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 35 NK-40 G1/4-IG

Part no.: 10.01.01.00792

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size35
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 35 NK-40 G1/4-AG

Part no.: 10.01.01.00793

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size35
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 40 NK-40 G1/4-IG

Part no.: 10.01.01.00794

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size40
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 40 NK-40 G1/4-AG

Part no.: 10.01.01.00795

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size40
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 20 NK-40 G1/8-IG

Part no.: 10.01.01.10180

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size20
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 15 NK-40 G1/8-IG

Part no.: 10.01.01.10181

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size15
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 24 NK-40 G1/8-IG

Part no.: 10.01.01.10182

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size24
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN
SGPN 15 NK-40 G1/8-AG

Part no.: 10.01.01.10315

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Industries: Packaging

Size15
Suction cup materialNatural rubber NK
Material hardness [Shore A]40 (Shore A)
Nipple materialAluminum
Product familySGPN

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart