- NEW
SGM 27 NEO30
Part no.: 18.05.08.00025
Magnetic gripper for handling metal sheets with holes
Size | 27 |
Holding force | 300 (N) |
Utilization design | Neo 30 |
Design Data
Design Data

Attribute | Value |
---|---|
L | 107 mm |
B | 60 mm |
H | 120 mm |
Utilization design | Neo 30 |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 27 |
Clamping range [mm] | mm |
Holding force | 300 N |