Schmalz

Please try again later or contact your local contact person.
  • NEW

VCBL-N 145x145x132 30/40 AS+TV

Part no.: 10.01.12.05567

Block suction cup for nesting table and grid table

Dimension (LxW)145x145
Height H132 (mm)
Grid30 x 30 / 40 x 40 mm
Additional function vacuum blockLift-off system and sensing valve
Design Data
Design image
Attribute Value
B1 130  mm
H 132  mm
H1 135.15  mm
L1 130  mm
Technical Data
Attribute Value
Grid 30 x 30 / 40 x 40 mm
Repeatability ± 0.06 mm
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart