SEV G1/8-IG G1/4-AG
Part no.: 10.02.01.01471
Quick release valve
Outside diameter D | 19 (mm) |
Length L | 37 (mm) |
Thread G1 | G1/8"-F |
Thread G2 | G1/4"-M |
Design Data
Design Data

Attribute | Value |
---|---|
D | 19 mm |
G1 | G1/8"-F |
G2 | G1/4"-M |
L | 37 mm |
LG1 | 8.8 mm |
SW1 | 17 mm |
SW2 | 6 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 22.7 g |
Circuit diagram
Circuit diagram

CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation