Schmalz

Vacuum and Pressure Switches VS-V/P-W-D-K-3C-D

Measuring range from -1 bar to 10 bar

Go directly to the products

Intelligent menu structure reduces installation effort and simplifies settings

Automatic switching point adjustment determines optimum switching points based on the process sequence

Anti-chattering with adjustable response times stabilizes switching output even with pressure fluctuations

Design
  • Electronic switch in a stable plastic housing made from polycarbonate
  • Switch with three-color, 7-segment dual display
  • Connection of measuring medium with external thread G1/8" or internal thread M5
  • Hysteresis and comparator mode
  • 2 m connection cable
  • Mounting bracket and mounting frame available as accessory for switch panel mounting
Technical Data
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to 10 bar
  • Switching function: PNP, NPN
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Measuring range [bar]
Inputs / outputs
Product family
Industry sector

1 - 4 from 4 results

VS-V-W-D NPN K 3C-D

Part no.: 10.06.02.00679

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
ShapeCube, digital display
Construction vacuum switchNPN switching
Electrical connectionCable
Inputs / outputs2 digital
DisplayDisplay 3-colored / 2-line
Protection type IPIP 40
VS-V-W-D PNP K 3C-D

Part no.: 10.06.02.00678

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
ShapeCube, digital display
Construction vacuum switchPNP switching
Electrical connectionCable
Inputs / outputs2 digital
DisplayDisplay 3-colored / 2-line
Protection type IPIP 40
VS-P10-W-D NPN K 3C-D

Part no.: 10.06.02.00681

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range [bar]0,0 ... 10,0 bar
ShapeCube, digital display
Construction vacuum switchNPN switching
Electrical connectionCable
Inputs / outputs2 digital
DisplayDisplay 3-colored / 2-line
Protection type IPIP 40
VS-P10-W-D PNP K 3C-D

Part no.: 10.06.02.00680

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range [bar]0,0 ... 10,0 bar
ShapeCube, digital display
Construction vacuum switchPNP switching
Electrical connectionCable
Inputs / outputs2 digital
DisplayDisplay 3-colored / 2-line
Protection type IPIP 40

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select