Schmalz

Please try again later or contact your local contact person.

SBB-230V-AC-ST/ABS-LUE SB

Part no.: 10.04.04.00236

Silencer box for reduction of the noise level

Utilization designBlower SB
Voltage DC230 V - AC
MaterialSteel / ABS
Thread G1G2"-M
Length L661 (mm)
Width B586 (mm)
Height H625 (mm)
Design Data
Design image
AttributeValue
B586 mm
B270 mm
B3170 mm
d113.5 mm
G1G2"-M
G2G2-1/2"-M
G5M10-F
H625 mm
H1672 mm
H2550 mm
H353 mm
H4102 mm
H5103 mm
L661 mm
L1801 mm
L2115 mm
X1490 mm
Y1420 mm
Technical Data
AttributeValue
Weight30 kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart