FGAO 18x14 SI-HD-65 N016
Part no.: 10.01.06.02458
Bellows suction cup (oval), very hard-wearing, for narrow workpieces
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Height H | 13.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 13.7 mm |
| b2 | 5 mm |
| Bmax(S) | 14 mm |
| Bs | 12.5 mm |
| d | 4.5 mm |
| H | 13.5 mm |
| l2 | 9.5 mm |
| L1 | 18.2 mm |
| Lmax.(S) | 18.5 mm |
| Ls | 16.9 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 2.1 N |
| Workpiece radius min. (convex) | 6 mm |
| Dimension (LxW) | 18 x 14 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 Shore A |
| Product family | FGAO |
| Weight | 1.2 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
