DR 191/179x14
Part no.: 10.07.08.00740
Sealing ring for suction plate
Outside diameter D | 191 (mm) |
Internal diameter d | 179 (mm) |
Length L | 14 (mm) |
Operating temperature | °C |
Design Data
Design Data
Attribute | Value |
---|---|
D | 191 mm |
d | 179 mm |
L | 14 mm |
Part no.: 10.07.08.00740
Sealing ring for suction plate
Outside diameter D | 191 (mm) |
Internal diameter d | 179 (mm) |
Length L | 14 (mm) |
Operating temperature | °C |
Attribute | Value |
---|---|
D | 191 mm |
d | 179 mm |
L | 14 mm |