SSD 108-115 ST-VZ
Part no.: 10.07.10.00111
Hose clamp for securing wire-reinforced hoses
Industries: Universal
| Clamping range [mm] | 108.0 ... 115.0 mm |
| Material | Steel |
| Surface | galvanised |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d1 | 108 mm |
| d2 | 115 mm |
| L | 21,7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clamping range [mm] | 108.0 ... 115.0 mm |
| Material | Steel |
| Weight | 50,5 g |
| Product family | SSB / SSD |
Documentation
Documentation
