EVE-TR 80 AC3 IE3-TYP3 VBV
Part no.: 11.01.43.00172
Oil-free pump with constant suction rate, robust, requires little maintenance
Sound pressure level at 50 Hz | 72 (dB(A)) |
Voltage at 50 Hz | D200 / Y350 V ±10 % (without IE3) |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Suction rate (50 Hz) | 67 (m³/h) |
Suction rate (60 Hz) | 78.5 (m³/h) |
Vacuum (50 Hz) | -600 (mbar) |
Rated power at 50 Hz | 2.2 (kW) |
Rated power at 60 Hz | 2.6 (kW) |
Version | IE3:JPN/KOR/BRA |
Approval | UL/CSA |
Weight | 78 (kg) |
Category | Electrical vacuum generation |
Design Data
Design Data

Attribute | Value |
---|---|
B | 353 mm |
B2 | 48 mm |
d | 12 mm |
G2 | G1-1/4"-M |
G3 | G1"-F |
G5 | M8-F |
H | 328 mm |
H1 | 420 mm |
H2 | 75 mm |
L | 747 mm |
L2 | 96 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (50 Hz) | 67 m³/h |
Suction rate (60 Hz) | 78.5 m³/h |
Voltage at 50 Hz | D200 / Y350 V ±10 % (without IE3) |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Rated power at 50 Hz | 2.2 kW |
Rated power at 60 Hz | 2.6 kW |
Version | IE3:JPN/KOR/BRA |
Sound pressure level at 50 Hz | 72 dB(A) |
Weight | 78 kg |
Protection type IP | IP 55 |
Category | Electrical vacuum generation |
Documentation
Documentation