ADP-G M5-IG 10.5x8.6 SCPMi/c/b
Part no.: 10.02.02.05643
Thread adapter (inst)
| Outside diameter D | 10.5 (mm) |
| Thread G1 | M5-F |
| Length L | 8.6 (mm) |
| Utilization design | SCPMi/c/b |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 10,5 mm |
| d | 3,5 mm |
| G1 | M5-F |
| L | 8,6 mm |
| L1 | 14 mm |
| SW1 | 9 mm |
Documentation
Documentation
