SUF 70 NBR-55 M10x1.25-IG N009
Part no.: 10.01.01.13954
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
| Size | 70 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 50 mm |
| Dmax(S) | 77.2 mm |
| Ds | 70 mm |
| H | 17.5 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 198 N |
| Pull-off force | 198 N |
| Volume | 18 cm³ |
| Workpiece radius min. (convex) | 100 mm |
| Size | 70 |
| Interface nipple family | N009 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 52 g |
| Product family | SUF |
Documentation
Documentation

