Schmalz

Ordering information

The claw pump EVE-KL, available in three sizes for all common supply voltages, is supplied as a ready-to-connect product.

Available spare parts: Replacement filters in paper and polyester

Please try again later or contact your local contact person.

EVE-KL 300 AC3 FU

Part no.: 10.03.01.00834

Oil-free pump with constant suction rate, robust, requires little maintenance

Industries: Automotive | Food | Metal | Packaging | Plastics | Wind Energy | Wood

Voltage at 50 Hz400 - 480 V AC3
Voltage 60 Hz400-480AC3
withFrequency converter control
Suction rate (60 Hz)325 (m³/h)
Vacuum (60 Hz)850 (mbar)
ApprovalUL/CSA
Rated power at 60 Hz7.5 (kW)
Weight340 (kg)
Product information
Design Data
Design image
Attribute Value
B 483  mm
B1 580  mm
B2 91.5  mm
G2 G2"-F
G3 G2-1/2"-F
G5 M10-F
H 541  mm
L 808  mm
H1 624  mm
L2 71  mm
L1 956  mm
Y1 300  mm
X1 670  mm
Technical Data
Attribute Value
Vacuum (60 Hz) 850  mbar
Suction rate (60 Hz) 325  m³/h
Voltage at 50 Hz 400 - 480 V AC3
Voltage at 60 Hz 400 - 480 V AC3
Rated power at 60 Hz 7.5  kW
Supply voltage AC3
Current type Three phase A.C.
Weight 340  kg
Protection type IP IP 55
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart