DI-PL 1036-5R18 O10O10 F FXP-FMP
Part no.: 10.01.38.02176
Sealing plate
Industries: Universal
| Length L | 1036 (mm) |
| Width B | 128 (mm) |
| Height H | 20 (mm) |
| Arrangement suction cells | 5 rows, 18 mm |
| Material type | Foam open, height 2 x 10 mm |
| Additional function area gripper | Filter |
| Measuring range [bar] | bar |
| Utilization design | Vacuum area gripping system FXP-FMP |
Documentation
Documentation
