SBPG M 248 50 SVE
Part no.: 10.01.45.00004
Gripping system for bin-picking applications
Industries: Logistics | Packaging
| Design vacuum generator | External vacuum generation |
| Dmk | 50 (mm) |
| Type | 50-4-M6 |
| Suction cup type | SVE |
| Length L | 316 (mm) |
| Gripper diameter D (GR) | 45 (mm) |
| Weight | 0.52 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 67 mm |
| D (GR) | 45 mm |
| Dmk | 50 mm |
| dn | 10 mm |
| L | 316 mm |
| L1 | 248 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 20 N |
| Weight | 0.52 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation












