Schmalz

Please try again later or contact your local contact person.

  • NEW

SAOXB 110x55 ED-85 G3/8-IG MOD

Part no.: 10.01.06.06043

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)110x55
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
Design Data
Design image
Attribute Value
G1 G3/8"-F
H 48.5  mm
Z (Stroke) 17  mm
B1 53.3  mm
L1 108.5  mm
Bs 54  mm
dn 4.5  mm
SW3 5  mm
Ls 110  mm
Lmax.(S) 114  mm
Bmax(S) 60  mm
LG1 12  mm
SW1 22  mm
l2 89  mm
b2 33.5  mm
Technical Data
Attribute Value
Suction cup material Elastodur ED
Suction force (-600mbar) 155  N
Pull-off force 190.1  N
Product family SAOXB
Nipple material Aluminum
Number of folds 1.5
Material hardness [Shore A] 85  Shore A
Dimension (LxW) 110x55
Workpiece radius min. (convex) 25  mm
Volume 72.3  cm³
Effective suction area 49.73  mm²
Lateral force 91.7  N
Lateral force oily surface 97.6  N
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart