SC 065 NPT3/8-AG L MOD
Part no.: 10.01.06.04919
Connection element for suction cup "SchmalzConnector"
| Connection type | 065 |
| Connection | NPT3/8-M |
| Length L1 | 36.1 (mm) |
| Fitting length | 8 (mm) |
| Nominal diameter dn | 6.1 (mm) |
| Shape | Self Locking |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6.1 mm |
| D | 29 mm |
| D2 | 15 mm |
| G1 | NPT3/8"-M |
| L | 8 mm |
| L1 | 36.1 mm |
| L2 | 15.1 mm |
| L3 | 3 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| SW2 | 6 mm |
| SW3 | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 065 |