SFB1 30 SI-55 NPT1/8-IG
Part no.: 10.01.06.05136
Bellows suction cup (round) for gentle handling of thin and flexible workpieces
Industries: Packaging
| Size | 30 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFB1 |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 31.5 mm |
| Ds | 30 mm |
| d2 | 9.9 mm |
| dn | 4.1 mm |
| G1 | NPT1/8-IG |
| LG1 | 10.5 mm |
| H | 34.4 mm |
| SW1 | 14 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 23.7 N |
| Suction force (-600mbar) | 4.6 N |
| Volume | 2.9 cm³ |
| Size | 30 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 10.6 g |
| Product family | SFB1 |
Documentation
Documentation

