ERW-S M10x1.25-AG NPT1/4-IG AL
Part no.: 10.01.01.15180
Extension with hexagon
| Nominal diameter dn | 5.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 5.5 mm |
| G1 | M10x1.25-M |
| L | 21 mm |
| L1 | 31 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |