RED-NIP NPT1/4-AG AL
Part no.: 10.01.01.15181
Reduction nipple with hexagon
| Nominal diameter dn | 5.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 5.5 mm |
| G1 | NPT1/4"-M |
| L | 5 mm |
| LG1 | 16 mm |
| SW1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |