SUF 60 HT1-60 M10x1.25-IG N009
Part no.: 10.01.01.13997
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
| Size | 60 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 40 mm |
| Dmax(S) | 66.4 mm |
| Ds | 60 mm |
| H | 17 mm |
| Z (Stroke) | 5.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 140 N |
| Pull-off force | 140 N |
| Volume | 12.7 cm³ |
| Workpiece radius min. (convex) | 75 mm |
| Size | 60 |
| Interface nipple family | N009 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 31 g |
| Product family | SUF |
Documentation
Documentation

