SUF 80 SI-55 NPT1/4-AG
Part no.: 10.01.01.15150
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Industries: Food | Packaging | Pharmaceuticals
| Size | 80 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
| Product family | SUF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 87.1 mm |
| Ds | 80 mm |
| dn | 5.5 mm |
| G1 | NPT1/4"-M |
| H | 23 mm |
| LG1 | 16 mm |
| SW1 | 22 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 254 N |
| Pull-off force | 254 N |
| Volume | 25.1 cm³ |
| Workpiece radius min. (convex) | 100 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 80 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 71.1 g |
| Product family | SUF |
| Number of folds | 0 |
Documentation
Documentation


