SUF 100 NBR-55 NPT1/4-IG
Part no.: 10.01.01.15165
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Industries: Universal
| Size | 100 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SUF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 108 mm |
| Ds | 100 mm |
| dn | 5.5 mm |
| G1 | NPT1/4"-F |
| H | 40 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| Z (Stroke) | 7.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 402 N |
| Pull-off force | 402 N |
| Volume | 46.4 cm³ |
| Workpiece radius min. (convex) | 200 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 100 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 113.8 g |
| Product family | SUF |
| Number of folds | 0 |
Documentation
Documentation


