Schmalz

Ordering information

The mini compact valve SCPM EV is supplied as a ready-to-connect product (without connection cable).

Available accessories: connection cable, connection plug

Please try again later or contact your local contact person.

SCPMi EV S09 NC M8-6

Part no.: 10.02.02.06218

Mini compact valve with IO-Link function for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M8, 6 pole
Protection type IPIP 40
Product information
Design Data
Design image
Attribute Value
B 12  mm
B1 12.5  mm
d1 4.2  mm
d2 6.2  mm
G3 M8x1-M
H 65.5  mm
H1 73.8  mm
H2 25  mm
H3 7.5  mm
H4 30  mm
H5 7.5  mm
L 76.5  mm
L1 99.5  mm
L2 11.4  mm
L3 20.5  mm
X1 36  mm
Technical Data
Attribute Value
Control valve NC
Control valve Normally closed
Electrical connection Male connect M8, 6 pole
Connection Hose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar] 4.0 ... 6.0 bar
Operating temperature 0 ... 50 °C
Weight 89  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart