VFI CN8/6 50
Part no.: 10.07.01.00245
Vacuum filter with replaceable filter cartridge
Industries: Automotive | Logistics | Metal | Packaging | Universal | Wood
| Connection | Hose 8/6 with Cap nut |
| Filter pore size | 50 (µm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 8 mm |
| D | 23 mm |
| L | 68 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection | Hose 8/6 with Cap nut |
| Filter pore size | 50 µm |
| Nominal flow rate | 66 l/min |
| Nominal flow rate | 3.96 m³/h |
| Max. vacuum | -990 mbar |
| Overpressure (max.) at 25° C | 7 bar |
| Overpressure (max.) at 50° C | 5 bar |
| Weight | 10 g |
| Product family | VFI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

