SPU 125 NBR-55 G1/2-IG
Part no.: 12.02.11.00092
Suction plate (round), universal, for smooth and slightly rough surfaces
| Size | 125 |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 22 mm |
| d2 | 83 mm |
| Ds | 125 mm |
| G1 | G1/2"-F |
| G2 | G1/4"-F |
| H | 25 mm |
| H1 | 26 mm |
| L2 | 22 mm |
| LG1 | 13 mm |
| LG2 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 660 N |
| Size | 125 |
| Weight | 200 g |
| Product family | SPU |
Documentation
Documentation


