SPB2 40 SI-55 P SO
Part no.: 10.01.06.05171
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Industries: Packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 2.5 |
| Shape | Push In |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 12.5 mm |
| d1 | 15.7 mm |
| d2 | 17.8 mm |
| d5 | 11.5 mm |
| dn | 7.8 mm |
| D1 | 43.5 mm |
| Dmax(S) | 44.6 mm |
| Ds | 42.7 mm |
| H | 47 mm |
| H2 | 2.2 mm |
| H3 | 7.2 mm |
| H5 | 2 mm |
| Z (Stroke) | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 14.9 N |
| Pull-off force | 40 N |
| Volume | 22 cm³ |
| Workpiece radius min. (convex) | 75 mm |
| Size | 40 |
| Number of folds | 2.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 18.2 g |
| Product family | SPB2 |
Documentation
Documentation
