SBL-260-520-IE3-TYP3
Part no.: 11.02.05.10158
Directly driven vacuum blower for tube lifter applications
| Sound pressure level at 50 Hz | 74 (dB(A)) |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Suction rate (50 Hz) | 260 (m³/h) |
| Suction rate (60 Hz) | 300 (m³/h) |
| Vacuum (50 Hz) | -520 (mbar) |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4.8 (kW) |
| Version | IE3:JPN/KOR/BRA |
| Weight | 62 (kg) |
| Category | Electrical vacuum generation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 473 mm |
| d | 12 mm |
| H | 523 mm |
| L | 512 mm |
| X1 | 310 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 260 m³/h |
| Suction rate (60 Hz) | 300 m³/h |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Rated power at 50 Hz | 4 kW |
| Rated power at 60 Hz | 4.8 kW |
| Rated power | 4 W |
| Version | IE3:JPN/KOR/BRA |
| Sound pressure level at 50 Hz | 74 dB(A) |
| Weight | 62 kg |
| Protection type IP | IP 55 |
| Category | Electrical vacuum generation |
Documentation
Documentation

