- NEW
VCMC-K1-HZ-SP 170x165x117.7
Part no.: 10.01.12.05727
Mechanical clamp for narrow and frame parts, 1-circuit console
Industries: Wood
| Shape | Horizontal stop |
| Dimension (LxW) | 170x165 |
| Height H | 117.7 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 152.5 mm |
| B1 | 132 mm |
| H | 117.7 mm |
| L | 185 mm |
| L1 | 170 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Horizontal stop |
Documentation
Documentation




