VCFL 152x126x26.5 VCBL-K2
Part no.: 10.01.12.04059
Guide strip for vacuum block
| Utilization design | Vacuum block VCBL-K2 |
| Length L | 152 (mm) |
| Width B | 126 (mm) |
| Height H | 26.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 126 mm |
| H | 26.5 mm |
| L | 152 mm |
Documentation
Documentation
