- NEW
VCMC-K2-HZ-CA-SETx114.7
Part no.: 10.01.12.05682
Mechanical clamp for narrow and frame parts, 2-circuit console
Industries: Wood
| Shape | Horizontal compressed air set |
| Height H | 114.7 (mm) |
| Stroke Z | 10 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 151.7 mm |
| B1 | 151.7 mm |
| D | 6 mm |
| H | 114.7 mm |
| H1 | 114.6 mm |
| L | 184.5 mm |
| L1 | 175 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Horizontal compressed air set |
| 1,000 N | |
| Design hose type | Hose D = 6 d = 4 |
Documentation
Documentation




