- NEW
CVU SBP 15
Part no.: 10.01.27.02068
Pneumatic vacuum generator for use in CNC machines for metalworking
Industries: Aerospace | Metal | Plastics | Universal
| Design vacuum generator | Basic ejector SBP |
| Nozzle size | 1.5 mm |
| Diameter vacuum connection | 10 (mm) |
| Degree of evacuation | 85 (%) |
| Suction rate (max.) | 4.3 (m³/h) |
| Air consumption suction | 6.3 (m³/h) |
| Pressure range (operating pressure) [bar] | 5.0 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 242.3 mm |
| D1 | 10 mm |
| d1 | 10 mm |
| H | 80.3 mm |
| L | 298.3 mm |
| X1 | 70 mm |
| X2 | 7 mm |
| Y1 | 203 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.5 mm |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 4.3 m³/h |
| Air consumption suction | 6.3 m³/h |
| Design vacuum generator | Basic ejector SBP |
Documentation
Documentation











