- NEW
VH-VOL 30 F
Part no.: 10.01.55.00032
Vacuum storage tank with accessories
| Reservoir volume | 30 (l) |
| with | Filter |
| Width B | 443 (mm) |
| Height H | 346 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 443 mm |
| D1 | 25 mm |
| D | 25 mm |
| H | 346 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Reservoir volume | 30 l |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
Documentation
Documentation






