- NEW
- EFFICIENT
VH-OG Plus 100 100
Part no.: 10.01.55.00023
Vacuum unit with vacuum pump and accumulator
| Shape | Plus |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 100 (m³/h) |
| Reservoir volume | 100 (l) |
| Width B | 623 (mm) |
| Height H | 862 (mm) |
| Max. vacuum | -980 (mbar) |
| with | Filter |
| Functionality of the ejector | electronic air-saving function |
| Additional function ejector | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 823 mm |
| B | 623 mm |
| H | 862 mm |
| D | 38 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 100 m³/h |
| Reservoir volume | 100 l |
| Max. vacuum | -980 mbar |
| Functionality of the ejector | electronic air-saving function |
| Additional function ejector | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
Documentation
Documentation








