SPB2 40 ED-65 NPT3/8-AG
Part no.: 10.01.06.04982
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 40 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT3/8"-M |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 22.9 mm |
| dn | 6.1 mm |
| D1 | 42.2 mm |
| Dmax(S) | 44.5 mm |
| Ds | 41.3 mm |
| G1 | NPT3/8"-M |
| H | 52.2 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| SW2 | 6 mm |
| Z (Stroke) | 25 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 24.8 N |
| Pull-off force | 40.5 N |
| Lateral force | 20.3 N |
| Volume | 27.9 cm³ |
| Workpiece radius min. (convex) | 60 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 40 |
| Number of folds | 2.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 23.1 g |
| Product family | SPB2 |
Documentation
Documentation


