SPB2 30 ED-65 NPT1/4-AG
Part no.: 10.01.06.04978
Bellows suction cup (round) for very uneven workpieces
Size | 30 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 (Shore A) |
Thread G1 | NPT1/4"-M |
Number of folds | 2.5 |
Design Data
Design Data

Attribute | Value |
---|---|
d2 | 16.9 mm |
dn | 4.1 mm |
D1 | 32.2 mm |
Dmax(S) | 34 mm |
Ds | 31.4 mm |
G1 | NPT1/4"-M |
H | 42.2 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 4 mm |
Z (Stroke) | 20 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 14.4 N |
Pull-off force | 28.4 N |
Lateral force | 12.8 N |
Volume | 12.4 cm³ |
Workpiece radius min. (convex) | 30 mm |
Hose inner diameter (recom.) d | 6 mm |
Size | 30 |
Number of folds | 2.5 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 9.5 g |
Product family | SPB2 |
Documentation
Documentation