Compact Ejectors SCPMb / SCPMc / SCPMi
Suction rate from 2 l/min to 30 l/min
Maximized suction power in the smallest space
Robust ejector with low interference contour
Central air supply and independent vacuum circuits allow pneumatic interlocking with up to 16 ejectors
Design
Design

- Minimal footprint thanks to compact main body made from high-strength plastics with individual control module (7)
- 3-digit display with two-button operation and electrical connection M8, 6-pin plug (6)
- Pneumatic valves optionally integrated (6) or directly mounted (5) for switching function NO or NC
- Screw for adjusting blow off function (4)
- Optional: Connector for external vacuum supply "EV"; connector for external blow-off medium "EB" (1A)
Technical Data
Technical Data
- Suction capacity up to 28 l/min
- Max. vacuum: 92 %
- Main body made of plastics
Performance Data
Performance Data
MetricImperial
Documentation
Documentation
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
Software
Software
The matching software for this product is available in this section.
Software | Language |
---|---|
English |
1 - 10 from 46 results

SCPMc 03 S01 NC M8-6 NPN AA1
Part no.: 10.02.02.05745
Mini Compact Ejector with air-saving function and display with
Nozzle size | 0,3 mm |
Connection | Hose D4(1)-D4(2) |
Suction rate (max.) | 2.2 (l/min) |
Air consumption suction | 3.5 (l/min) |
Sound pressure level free | 51 (dB(A)) |
Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
Max. vacuum | 870 (mbar) |
Electrical connection | Male connect M8, 6 pole |
Construction vacuum switch | NPN switching |
Control valve | Normally closed |
Protection type IP | IP 40 |

SCPMc 12 S04 NC M8-6 NPN DEU
Part no.: 10.02.02.06473
Mini Compact Ejector with air-saving function and display with
Connection | Hose D6(1)-D6(2) |
Suction rate (max.) | 30 (l/min) |
Air consumption suction | 51 (l/min) |
Sound pressure level free | 76 (dB(A)) |
Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
Max. vacuum | 920 (mbar) |
Electrical connection | Male connect M8, 6 pole |
Construction vacuum switch | NPN switching |
Control valve | Normally closed |
Protection type IP | IP 40 |