- EFFICIENT
ECBPi 12 24V-DC M12-8
Part no.: 10.03.01.00314
CobotPump for electrical vacuum generation for collaborative robots
Suction rate (max.) | 12 (l/min) |
Rated power | 13 (W) |
Voltage DC | 24 V - DC |
Rated current | 0.6 (A) |
Electrical connection | Male connect M12, 8 pol |
Max. vacuum | 750 (mbar) |
Operating temperature | 5 ... 45 °C |
Design Data
Design Data
Attribute | Value |
---|---|
D | 151.5 mm |
D mk1 | 46 mm |
D2 | 76 mm |
G1 | M4-F |
LG1 | 6 mm |
L | 88.6 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (max.) | 12 l/min |
Rated power | 13 W |
Voltage DC | 24 V - DC |
Rated current | 0.6 A |
Operating temperature | 5 ... 45 °C |
Weight | 775 g |
Product family | ECBPI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
Documentation | Language |
---|---|
English | |
English |