Schmalz

Area Grippers RFBP

Area gripper attachment for end-of-arm grippers

Go directly to the products

Lightweight gripper with 3D-printed main body

Quick-change module for manual and automated gripper change

Good workpiece adaptation due to optional suction cup or sealing foam

Design
  • 3D printed housing (1)
  • Connector to the quick-change adapter of the bin-picker SBPG (2)
  • Bayonet connection (3)
  • Sealing element made of sealing foam (4) or suction cup (5)
Technical Data
  • Dimensions: 50 x 50 mm to 120 x 120 mm
  • Suction cup and sealing foam
  • Various connection options
Industries
  • Logistics
  • Packaging
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Connection
Industry sector

1 - 10 from 10 results

RFBP 120 120 O10

Part no.: 10.01.45.00083

Large-area vacuum gripping system in lightweight design RFBP

Length L120 (mm)
Width B120 (mm)
Material typeFoam open, height 10 mm
RFBP 100 58 BA SPB2

Part no.: 10.01.45.00091

Large-area vacuum gripping system in lightweight design RFBP

Length L100 (mm)
Width B58 (mm)
ConnectionBayonet connection
Suction cup typeBellows suction cups SPB2
RFBP 50 50 BA SPB2

Part no.: 10.01.45.00096

Large-area vacuum gripping system in lightweight design RFBP

Length L50 (mm)
Width B50 (mm)
ConnectionBayonet connection
Suction cup typeBellows suction cups SPB2
RFBP 120 120 SPB2

Part no.: 10.01.45.00082

Large-area vacuum gripping system in lightweight design RFBP

Length L120 (mm)
Width B120 (mm)
Suction cup typeBellows suction cups SPB2
RFBP 100 58 SPB2

Part no.: 10.01.45.00088

Large-area vacuum gripping system in lightweight design RFBP

Length L100 (mm)
Width B58 (mm)
Suction cup typeBellows suction cups SPB2
RFBP 100 58 BA O10

Part no.: 10.01.45.00092

Large-area vacuum gripping system in lightweight design RFBP

Length L100 (mm)
Width B58 (mm)
ConnectionBayonet connection
Material typeFoam open, height 10 mm
RFBP 50 50 SPB2

Part no.: 10.01.45.00094

Large-area vacuum gripping system in lightweight design RFBP

Length L50 (mm)
Width B50 (mm)
Suction cup typeBellows suction cups SPB2
RFBP 100 58 O10

Part no.: 10.01.45.00089

Large-area vacuum gripping system in lightweight design RFBP

Length L100 (mm)
Width B58 (mm)
Material typeFoam open, height 10 mm
RFBP 120 120 BA SPB2

Part no.: 10.01.45.00085

Large-area vacuum gripping system in lightweight design RFBP

Length L120 (mm)
Width B120 (mm)
ConnectionBayonet connection
Suction cup typeBellows suction cups SPB2
RFBP 120 120 BA O10

Part no.: 10.01.45.00086

Large-area vacuum gripping system in lightweight design RFBP

Length L120 (mm)
Width B120 (mm)
ConnectionBayonet connection
Material typeFoam open, height 10 mm

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart