Holders for Needle Grippers HPS-SNGSuitable for needle grippers type SNG-AP and SNGi-AEMaterial: AluminumConnection to profile with double sliding blocks M6Show application areasView 1 product
Holders for Suction Cups HP-SGWidth 35 mm, mounting for vacuum suction cups with connections G1/4" and G3/8", internal and external threadsMaterial: AluminumConnection to profile with double sliding blocks M6Show application areasView 4 products
Holder Systems for Holder with Ball Head HP-HTWidth 56 mm, mounting for ball head 28.5 mmMaterial: AluminumConnection to profile with double sliding blocks M6Show application areasView 1 product
Holders for Sensors HP-SEWidth 30 mm, mounting for sensors with diameters from 12 to 18 mmMaterial: AluminumConnection to profile with single slot nut M6Show application areasView 1 product
Holders for Spring Plungers HP-FSTWidth 35 mm, mounting for spring plungers with mounting threads of M18x1.5 and M20x1.5Material: AluminumConnection to profile with double sliding blocks M6Show application areasView 2 products
Holder Systems for Magnetic Gripper HPS-SGMSuitable for SGM-20 to SGM-70, design SGM and SGM-HP Material: AluminumConnection to profile with double sliding blocks M6 and M8Show application areasView 5 products