Schmalz

Spring Plungers FSTE-HDB

Stroke from 15 mm to 120 mm

Go directly to the products

Maintenance-free and durable thanks to high-quality slide bearings; enables minimum cycle times

Very smooth-running, anti-rotation version for oval suction cups in demanding applications

Long male thread opens up a large, flexible adjustment range

Durable damping springs thanks to block protection

Design
  • Spring plunger consisting of high strength stainless steel rod, brass sleeve (2) with integrated bearing and damping spring (4)
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Ball bearing anti-rotation guard
  • Always male connection thread for suction cup (5)
  • Long male mounting thread with lock nuts (3)
  • Block guard for damping spring
Technical Data
  • Suction cup connection: G1/8” to G1/2”
  • Stroke: 15 to 120 mm
  • Version Heavy duty, with smooth running anti-rotation guard
  • Integrated vacuum feed
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 10 from 13 results

FSTE-HDB G1/8-AG 15 VG-AB

Part no.: 10.01.02.01437

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HDB
Spring stroke Z15 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/8-AG 25 VG-AB

Part no.: 10.01.02.01438

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HDB
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/2-AG 25 VG-AB

Part no.: 10.01.02.01440

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/2"-M
Product familyFSTE-HDB
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)50 (Nm)
FSTE-HDB G3/8-AG 25 VG-AB

Part no.: 10.01.02.01436

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG3/8"-M
Product familyFSTE-HDB
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/4-AG 25 VG-AB

Part no.: 10.01.02.01427

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HDB
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/4-AG 45 VG-AB

Part no.: 10.01.02.01382

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HDB
Spring stroke Z45 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/8-AG 45 VG-AB

Part no.: 10.01.02.01439

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HDB
Spring stroke Z45 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G3/8-AG 45 VG-AB

Part no.: 10.01.02.01422

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG3/8"-M
Product familyFSTE-HDB
Spring stroke Z45 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G1/4-AG 80 VG-AB

Part no.: 10.01.02.01377

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HDB
Spring stroke Z80 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)
FSTE-HDB G3/8-AG 80 VG-AB

Part no.: 10.01.02.01423

Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard

Industries: Universal

Suction cup connectionG3/8"-M
Product familyFSTE-HDB
Spring stroke Z80 (mm)
Shape mounting elementswith anti-rotation guard anti-block
Tightening torque (max)40 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart